/content/hbtbt/ae/en/search-results.html

    Control Modules

    Line Control Card

    Honeywell Line Control Card has eight 500 mA outputs and it is particularly suitable for handling automatic fire extinguishing systems, where it can be utilized to control extinguishing agent release and directional valves.

    Overview

    Honeywell Line Control Card has eight 500 mA outputs. It is particularly suitable for handling automatic fire extinguishing systems, where it can be utilized to control extinguishing agent release and directional valves, or to activate visual-audible alarm devices. It suitable for applications fault-tolerant SIL2 and SIL3 in accordance with IEC 61508.

    The card is protected against short circuit, so it is suitable to protect capacitive loads with peak current higher than the nominal value. It has software-configurable output behaviour.

    Features & Benefits:
    • Redundant
    • Can be hot-swapped
    • Suitable for applications fault-tolerant SIL2 and SIL3 in accordance with IEC 61508
    • Temperature testing of DMOS and electronic components
    • Communication management by FPGA
    • Internal logic management by micro-controller
    Certifications:
    • IEC 61508
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 50 degree Celsius
    • Maximum Output Current
      • 500
    • Minimum Operating Ambient Temperature
      • -5 degree Celsius
    • Maximum Standby Current
      • 13 milliampere
    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Alarm Current
      • 0.035 ampere
    • Number of Outputs
      • 8
    • Type
      • I/O Module

    Others

    • Maximum Operating Ambient Temperature
      • 50 degree Celsius
    • Maximum Output Current
      • 500
    • Minimum Operating Ambient Temperature
      • -5 degree Celsius
    • Maximum Standby Current
      • 13 milliampere
    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Alarm Current
      • 0.035 ampere
    • Number of Outputs
      • 8
    • Type
      • I/O Module
    • Maximum Operating Ambient Temperature : 50 degree Celsius
    • Maximum Output Current : 500
    • Minimum Operating Ambient Temperature : -5 degree Celsius
    • Maximum Standby Current : 13 milliampere
    • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
    • Alarm Current : 0.035 ampere
    • Number of Outputs : 8
    • Type : I/O Module
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime