Control Modules
Signal Control Element Device
Signal control element devices are the interface between the 600 Series and ILI95-E3 Series® fire alarm control panel's (FACPs) analog circuits and building functions.
Signal control element devices are the interface between the 600 Series and ILI95-E3 Series® fire alarm control panel's (FACPs) analog circuits and building functions. Signal control element devices connect to the panel via the SLC circuit. Signal control element devices provide a means to remotely locate a fully supervised circuit for the operation of signaling appliances such as horns and strobes. For annunciation and feedback at the panel, Gamewell-FCI® offers a signal control display (SCD). The SCD is only available with the IdentiFlex™ 632 and IF650 FACPs.
Signal control element devices are capable of switching 24V DC. When used as a remote signaling circuit, signal control element devices provide all the necessary supervision of the circuit and trouble reporting via the analog circuit. They can be surface- or flush-mounted and have an integral LED, which annunciates upon device activation.
Signal control element devices connect to the SLC of the FACP via two wires. In their standby mode, signal control element devices monitor their internal circuitry for status of the devices themselves and supervise the external control circuit for faults. In the event that a fault is detected, they will report a trouble to the FACP. When an event is reported to the FACP that requires the activation of the signal control element device, the control panel communicates via the analog circuit to the device and the signaling circuit is actuated. The integral LED is also lit for annunciation at the device.
Features & Benefits:- Supervises and operates the notification appliance circuit
- Supervises DC power
- Field programmable
- Style 4, 6, or 7 wiring
- Includes screw terminals for field-wiring connections
- Supports 24V, 2A output
- UL Listed: S521
- FM Approved
- FDNY: Approved
- CSFM: 7300-1703:0135
- ISO 9001 Certification
Others
- Alarm Current
- 1.7 milliampere
- Maximum Operating Humidity
- 85 Percentage
- End of Line Resistance
- 3.9 kO
- Maximum Operating Voltage
- 21Vdc from Analog Addressable Module
Others
- Alarm Current
- 1.7 milliampere
- Maximum Operating Humidity
- 85 Percentage
- End of Line Resistance
- 3.9 kO
- Maximum Operating Voltage
- 21Vdc from Analog Addressable Module
- Alarm Current : 1.7 milliampere
- Maximum Operating Humidity : 85 Percentage
- End of Line Resistance : 3.9 kO
- Maximum Operating Voltage : 21Vdc from Analog Addressable Module