Monitor Modules
Serial and Parallel Gateway Module
Serial and parallel gateway modules allow you to connect virtually any standard PC-compatible printer to a Silent Knight® Series fire alarm control panel (FACP) and to generate reports on site.
Serial and parallel gateway modulesallow you to connect virtually any standard PC-compatible printer to a Silent Knight® Series fire alarm control panel (FACP) and to generate reports on site. You can print a log of real-time events and generate user-friendly reports of event history and detector status. Locate printers strategically throughout the installationdue to multiple serial and parallel gateway modules. These modulesalso provide the gateway interface for communicating to other systems, such as a building control system. The gateway protocol is a data stream produced by the FACP that can be used to display system events on a PC monitor. The protocol allows a building-control system to handle events and to silence or reset the FACP. The gateway protocol can be used to interface with CAD graphics.
Features & Benefits:- Allows connection of standard computer printers
- Quick and easy to install
- DIP switches for setting ID codes
- Housed in a sturdy, wall-mountable, plastic enclosure
- Out of paper/system trouble annunciated at fire panel
- Parallel and RS-232 serial output
- Reports event with date/time stamp in user friendly report format
- Gateway interface can be used to display system events on a PC monitor and interface with building control systems
- Interfaces with the CadGraphics
- PC-based graphics annunciator software
- NFPA 72 and NFPA 101
- UL Listed
- CSFM 7165-0559:0502
- MEA: 429-92-E Vol 9
- FM Approved
Others
- Maximum Standby Current
- 45 milliampere
- Maximum Operating Voltage
- 24 voltage direct current
- Maximum Operating Humidity
- 95 (Non-Condensing) Percentage
- Minimum Operating Humidity
- 0 (Non-Condensing) Percentage
- Alarm Current
- 45 milliampere
- Transmission Distance
- 6000 foot
- Maximum Loop Length
- 6000 foot
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- 49 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Type
- Serial/Parallel Gateway Module
- Housing Color
- Gray
- Mounting Type
- Wall
- Approved Location
- CSFM 7300-0559:0166
- FDNY Approved
- FM Approved
- UL S3511
- For Use With
- 5700: Addressable Fire Alarm Control Panel
- 5808: Addressable Fire Alarm Control Panel
- 5820XL-EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- 5820XL: Addressable Fire Alarm Control Panel
- 6700: Addressable Fire Alarm Control Panel
- 6808: Addressable Fire Alarm Control Panel
- 6820: Addressable Fire Alarm Control Panel
- 6820EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- Communications Protocol
- RS-232
- Network Connector Type
- RS-232
- Concentrator Type
- Wired
Others
- Maximum Standby Current
- 45 milliampere
- Maximum Operating Voltage
- 24 voltage direct current
- Maximum Operating Humidity
- 95 (Non-Condensing) Percentage
- Minimum Operating Humidity
- 0 (Non-Condensing) Percentage
- Alarm Current
- 45 milliampere
- Transmission Distance
- 6000 foot
- Maximum Loop Length
- 6000 foot
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- 49 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Type
- Serial/Parallel Gateway Module
- Housing Color
- Gray
- Mounting Type
- Wall
- Approved Location
- CSFM 7300-0559:0166
- FDNY Approved
- FM Approved
- UL S3511
- For Use With
- 5700: Addressable Fire Alarm Control Panel
- 5808: Addressable Fire Alarm Control Panel
- 5820XL-EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- 5820XL: Addressable Fire Alarm Control Panel
- 6700: Addressable Fire Alarm Control Panel
- 6808: Addressable Fire Alarm Control Panel
- 6820: Addressable Fire Alarm Control Panel
- 6820EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- Communications Protocol
- RS-232
- Network Connector Type
- RS-232
- Concentrator Type
- Wired
- Maximum Standby Current : 45 milliampere
- Maximum Operating Voltage : 24 voltage direct current
- Maximum Operating Humidity : 95 (Non-Condensing) Percentage
- Minimum Operating Humidity : 0 (Non-Condensing) Percentage
- Alarm Current : 45 milliampere
- Transmission Distance : 6000 foot
- Maximum Loop Length : 6000 foot
- Maximum Operating Ambient Temperature : 120 degree Fahrenheit|49 degree Celsius
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Type : Serial/Parallel Gateway Module
- Housing Color : Gray
- Mounting Type : Wall
- Approved Location : CSFM 7300-0559:0166|FDNY Approved|FM Approved|UL S3511
- For Use With : 5700: Addressable Fire Alarm Control Panel|5808: Addressable Fire Alarm Control Panel|5820XL-EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|5820XL: Addressable Fire Alarm Control Panel|6700: Addressable Fire Alarm Control Panel|6808: Addressable Fire Alarm Control Panel|6820: Addressable Fire Alarm Control Panel|6820EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- Communications Protocol : RS-232
- Network Connector Type : RS-232
- Concentrator Type : Wired
Others
Please Sign In to view part numbers available for purchase based on your account