Monitor Modules
Single Input Module - Morley IAS, IN
Single Input Module - Morley IAS, IN
The MI-DMMIE provide supervision of input circuits respectively from external devices-
All modules feature a built-in short circuit isolator. Input channels are capable of both latched and analogue supervision:
there are three separate latched states, normal, open circuit and combined alarm/short. The analogue supervision
continuously monitors the supervised circuit, returning a signal proportional to the circuit resistance
Features &- Benefits:- Operating Temperature Range -20o C to +60o C
- Humidity 5 to 95% Relative Humidity (non- condensing)
- IP Rating IP40 (IP44 in M200E–SMB)
- Operating Voltage Range 15 to 32VDC
- M210EA Maximum Standby Current 140µA at 24VDC, no communications
- M220EA Maximum Standby Current 140µA at 24VDC, no communications
- M221EA Maximum Standby Current 140µA at 24VDC, no
- communications M221EA Output Rating 2A at 30VDC, resistive load
- Intertek Approved - EN