/content/hbtbt/ae/en/search-results.html

    Relay Modules

    FlashScan Addressable Control & Relay Module

    The Addressable Control Module provides Honeywell intelligent fire alarm control panels a circuit for Notification Appliances (horns, strobes, speakers, etc.).

    Overview

    The Addressable Control Module provides Honeywell intelligent fire alarm control a panels circuit for Notification Appliances (horns, strobes, speakers, etc.). Addressability allows the TC810N1013 (CDN) to be activated, either manually or through panel programming, on a select (zone or area of coverage) basis.

    The TC810N1013 (CDN) is used to switch 24V DC audible/visual power, high-level audio (speakers). The TC810R1024 (CDN) may be programmed to operate dry contacts for applications such as door holders or Air Handling Unit shutdown, and to reset four-wire smoke detector power.

    Features & Benefits:
    • Built-in type identification automatically identifies these devices to the control panel
    • Internal circuitry and relay powered directly by two-wire SLC loop
    • LED blink may be deselected globally (affects all devices)
    • The TC810N1013 (CDN) may be used to switch 24-volt NAC power, audio (up to 70.7 Vrms)
    • Wide viewing angle of LED
    • SEMS screws with clamping plates
    • Direct-dial entry of address 01- 159 for FlashScan loops, 01-99 for CLIP mode loops
    • Speaker, and audible/visual applications may be wired for Class B or A (Style Y or Z)
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime