Relay Modules
High Voltage Intelli Distributed Power Module
Farenhyt Series High Voltage Intelligent Distributed Power Modules are intelligent distributed power module that adds 6.0 amps of power, six Flexput I/O circuits, and two Form C relay circuits to a compatible Farenhyt Series addressable system.
Farenhyt Series High Voltage Intelligent Distributed Power Modules are intelligent distributed power module that adds 6.0 amps of power, six Flexput I/O circuits, and two Form C relay circuits to a compatible Farenhyt Series addressable system. They connect to the Fire Alarm Control Panels via the RS-485 system bus allowing up to an additional 6,000 feet of wiring. The High Voltage Intelligent Distributed Power Modules are optically isolated providing ground loop isolation and transient protection.
Features & Benefits:- 6.0 amps output power
- Supports Class A (Style 6) and Class B (Style 4) configuration of the SBUS
- Ground loop isolation and transient protection
- Provides SBUS optical isolation and re-conditions the RS- 485 signal
- Built-in synchronization for appliances from System Sensor, AMSECO, Gentex , and Wheelock
- Large cabinet size can house two 18AH backup batteries
- RBB accessory cabinet can house battery sizes larger that 18AH
- NFPA 13
- NFPA 70
- NFPA 72
- UL 2572
- UL 1711
- UL 864: Local Protective Signalling Systems
- UL Listed CSFM City of New York: 429-92-E Vol IX
Others
- Maximum Operating Humidity
- 0.93
- Alarm Current
- 10 milliampere
- Maximum Output Current
- 6 ampere
- For Use With
- Contact Device
- Smoke Detector
- Approved Location
- MEA Approved 429-92-E Vol IX
- OSHPD (CA) OSP-0065-10
- UL 864
- Housing Color
- Red
Others
- Maximum Operating Humidity
- 0.93
- Alarm Current
- 10 milliampere
- Maximum Output Current
- 6 ampere
- For Use With
- Contact Device
- Smoke Detector
- Approved Location
- MEA Approved 429-92-E Vol IX
- OSHPD (CA) OSP-0065-10
- UL 864
- Housing Color
- Red
- Maximum Operating Humidity : 0.93
- Alarm Current : 10 milliampere
- Maximum Output Current : 6 ampere
- For Use With : Contact Device|Smoke Detector
- Approved Location : MEA Approved 429-92-E Vol IX|OSHPD (CA) OSP-0065-10|UL 864
- Housing Color : Red
Others
Please Sign In to view part numbers available for purchase based on your account