Relay Modules
Notifier Intelligent Control and Relay Modules
The NC-100RA Addressable Relay Module provides NOTIFIER’s FireWarden Series intelligent control panels with two isolated sets of Form-C dry-contact outputs for activating a variety of auxiliary devices such as fans, dampers.
The NC-100RA Addressable Relay Module provides NOTIFIER’s FireWarden Series intelligent control panels with two isolated sets of Form-C dry-contact outputs for activating a variety of auxiliary devices such as fans, dampers, door holders and control equipment.
Features & Benefits:- SEMS screws for easing wiring
- Panel controlled status LED
- Analog communications
- Rotary address switches
- Low standby current
- Mounts in standard 4in junction box
- CSFM approved: file 7300-0028:230
- FM approved
- MEA approved: file 72-01-E Vol. 2
- UL Listed: file S635
- ULC Listed: S635
Others
- Maximum Operating Humidity
- 93 Percentage
- Normal Input Current
- 230 µA (Direct Poll)
- 255 µA (Group Poll)
- For Use With
- FireWarden Series Panel
Others
- Maximum Operating Humidity
- 93 Percentage
- Normal Input Current
- 230 µA (Direct Poll)
- 255 µA (Group Poll)
- For Use With
- FireWarden Series Panel
- Maximum Operating Humidity : 93 Percentage
- Normal Input Current : 230 µA (Direct Poll)|255 µA (Group Poll)
- For Use With : FireWarden Series Panel