Relay Modules
Relay controller set for DTS detector
The relay controller set is capable of controlling up to 256 additional relay outputs per channel. Each relay output can be assigned flexibly to any defined alarm condition.
The relay controller set is capable of controlling up to 256 additional relay outputs per channel. Each relay output can be assigned flexibly to any defined alarm condition.
Others
- Maximum Operating Voltage
- 24
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 5 Percentage
Others
- Maximum Operating Voltage
- 24
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 5 Percentage
- Maximum Operating Voltage : 24
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Humidity : 5 Percentage