/content/hbtbt/ae/en/search-results.html

    Specialty Modules

    Releasing Solenoid Interface

    Releasing Solenoid Interfaces by Gamewell-FCI are providing intelligent analog addressable control functionality complete with full solenoid supervision and transient voltage suppression.

    Overview

    Releasing Solenoid Interfaces by Gamewell-FCI are providing intelligent analog addressable control functionality complete with full solenoid supervision and transient voltage suppression. Only the RSI-95 can be used to actuate the releasing solenoid. The RSI-95 is automatically bypassed during a SmartStart™ or circuit initialization to prevent accidental discharge during the generic configuration, should inputs be inadvertently activated. The analog addressable RSI-95 solenoid control module is designed for use with any 600 Series FACP. To avoid unplanned fire suppressant release, the RSI-95 assembly is the ONLY assembly to be used to provide remote releasing solenoid control. The circuit can control up to two amps of DC power to the solenoid.

    Features & Benefits:
    • Compatible with the Gamewell-FCI 600 Series analog addressable fire alarm control panels
    • Provides full solenoid supervision
    • Transient voltage suppression
    • Mounts in its own unique base
    • Automatic bypass at system start-up
    • 2.0 A of DC power for solenoid.
    Certifications:
    • ISO 9000-2000 Company
    Specifications

    Others

    • Maximum Operating Humidity
      • 85 Percentage
    • Maximum Operating Voltage
      • 21Vdc from Analog Addressable Module
    • Normal Input Current
      • 6.5 milliampere
    • Alarm Current
      • 6.5 milliampere
    • For Use With
      • Gamewell-FCI 600 Series Panel
    • Relay Contact Configuration
      • 0.2A@120VAC
      • 2A@30VDC
    • Approved Location
      • UL Listed

    Others

    • Maximum Operating Humidity
      • 85 Percentage
    • Maximum Operating Voltage
      • 21Vdc from Analog Addressable Module
    • Normal Input Current
      • 6.5 milliampere
    • Alarm Current
      • 6.5 milliampere
    • For Use With
      • Gamewell-FCI 600 Series Panel
    • Relay Contact Configuration
      • 0.2A@120VAC
      • 2A@30VDC
    • Approved Location
      • UL Listed
    • Maximum Operating Humidity : 85 Percentage
    • Maximum Operating Voltage : 21Vdc from Analog Addressable Module
    • Normal Input Current : 6.5 milliampere
    • Alarm Current : 6.5 milliampere
    • For Use With : Gamewell-FCI 600 Series Panel
    • Relay Contact Configuration : 0.2A@120VAC|2A@30VDC
    • Approved Location : UL Listed
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    602 Network Specification
    application/msword 144 KB
    5/14/2023
    144 KB
    632 Network Specification
    application/msword 147.5 KB
    5/14/2023
    147.5 KB
    610 Network Specification
    application/msword 147.5 KB
    5/14/2023
    147.5 KB
    650 Network Specification
    application/msword 147 KB
    5/14/2023
    147 KB
    IdentiFlex 602 SmartScan AandE Specification
    application/msword 129.5 KB
    5/14/2023
    129.5 KB
    610 Stand Alone Specification
    application/msword 243.5 KB
    5/14/2023
    243.5 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    XP Mod RSI-95 Releasing Solenoid Interface Data Sheet
    application/pdf 90.85 KB
    5/14/2023
    90.85 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Name
    Description
    File Size
    Date
    Size
    XP Mod RSI-95 Releasing Solenoid Interface Data Sheet
    application/pdf 90.85 KB
    5/14/2023
    90.85 KB
    602 Network Specification
    application/msword 144 KB
    5/14/2023
    144 KB
    632 Network Specification
    application/msword 147.5 KB
    5/14/2023
    147.5 KB
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    610 Network Specification
    application/msword 147.5 KB
    5/14/2023
    147.5 KB
    650 Network Specification
    application/msword 147 KB
    5/14/2023
    147 KB
    IdentiFlex 602 SmartScan AandE Specification
    application/msword 129.5 KB
    5/14/2023
    129.5 KB
    610 Stand Alone Specification
    application/msword 243.5 KB
    5/14/2023
    243.5 KB
    Name
    Description
    File Size
    Date
    Size
    602 Network Specification
    144 KB
    5/14/2023
    632 Network Specification
    147.5 KB
    5/14/2023
    610 Network Specification
    147.5 KB
    5/14/2023
    650 Network Specification
    147 KB
    5/14/2023
    IdentiFlex 602 SmartScan AandE Specification
    129.5 KB
    5/14/2023
    610 Stand Alone Specification
    243.5 KB
    5/14/2023
    XP Mod RSI-95 Releasing Solenoid Interface Data Sheet
    90.85 KB
    5/14/2023
    Engineering and Applications Catalog
    131.74 KB
    5/10/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime