Specialty Modules
System Sensor Isolator Module
The System Sensor Isolator Modules for two suites is to use with compatible fire alarm panels with 24V DC audible signals or speakers, without the need for separate power to the modules.
The System Sensor Isolator Modules for two suites is to use with compatible fire alarm panels with 24V DC audible signals or speakers, without the need for separate power to the modules.
Features & Benefits:- Operates From 24V DC or 25/70VRMS Signal Circuits
- Built-in Short Circuit Isolation
- Supervised Signal/Speaker Circuits
- Jumper Selectable for Speakers or 24V DC Signals
- Mounts on 4” Square. Junction Box or SMB500 Surface Box
- Visible Alarm LED
- 10 Minute Signal Silence Pushbutton on CSM-1A
- ULC