Specialty Modules
Two Relay Output Dual Monitor Module
Two relay output dual monitor modules are intended for use with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary decade switches.
Two relay output dual monitor modules are intended for use with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary decade switches. They are capable of replacing two individual relay control modules and two Class B monitor modules. Each of the relay outputs are intended for use with Form C switching applications which do not require wiring supervision for the load circuit. Each monitor input can be used to interface between a fire alarm control panel and one or more devices.
Features & Benefits:- Monitor two circuits, with unique addresses, simultaneously
- Two Form C relay contacts with each having a unique address
- Fully supervised support for Class B input wiring
- Relay programming is completely flexible – can be mapped to zone conditions
- Individual LED’s for each monitored input and relay output
- Attractive ivory cover plate
- Rotary address switches for fast installation
- SEMS screws for easy wiring
- UL Listed
Others
- Maximum Operating Voltage
- 15 - 32 DC volt
- Alarm Current
- 1.3 milliampere
- Maximum Operating Humidity
- 93 Percentage
- Mounting Type
- Wall-Mount
Others
- Maximum Operating Voltage
- 15 - 32 DC volt
- Alarm Current
- 1.3 milliampere
- Maximum Operating Humidity
- 93 Percentage
- Mounting Type
- Wall-Mount
- Maximum Operating Voltage : 15 - 32 DC volt
- Alarm Current : 1.3 milliampere
- Maximum Operating Humidity : 93 Percentage
- Mounting Type : Wall-Mount