/content/hbtbt/ae/en/search-results.html

    Zone Modules

    Conventional Zone Interface Device

    Conventional zone interface devices are designed as the interface between the 600 Series and ILI95-E3 Series® fire alarm control panel's (FACPs) analog circuits and normally open contact devices or conventional smoke detectors.

    Overview

    Conventional zone interface devices are designed as the interface between the 600 Series and ILI95-E3 Series® fire alarm control panel's (FACPs) analog circuits and normally open contact devices or conventional smoke detectors. Conventional zone interface devices monitor up to 25 conventional detectors. You can use conventional zone interface devices with Style B, C, D, or E wiring.

    Conventional zone interface devices can monitor up to 25 conventional smoke detectors via a 3-wire circuit. Conventional zone interface devices act as a remotely located conventional zone. They provide a supervised circuit to connect to conventional-type devices such as smoke detectors or contact devices. If any detector on the device's circuit goes into alarm, it will report its own address to the main control panel via the analog circuit, and the FACP will initiate the programmed response. The LEDs on the conventional detector and conventional zone interface devices will both light, indicating that the devices are in alarm.

    If trouble is detected on the monitored circuit, the conventional zone interface devices will report the trouble condition to the FACP. Conventional zone interface devices will detect trouble from either the field wiring or a connected device. Conventional zone interface devices can be either surface- or flush-mounted and include an LED for annunciation. Conventional zone interface devices mount in a standard 4x4.688 inch (10.16x11.908 cm) or double-gang electrical backbox. They should be mounted in an easily accessible location, so that the built-in LED indicators may be easily seen and display the proper connection and device activation.

    Features & Benefits:
    • Provides an LED for alarm annunciation
    • Uses either surface- or flush-mounted
    • Field-programmable
    • Contains screw terminals for field-wiring connections
    Certifications:
    • UL Listed: S521
    • FM Approved
    • FDNY: Approved
    • CSFM: 7300-1703:0135
    • ISO 9001 Certification
    Specifications

    Others

    • Maximum Operating Humidity
      • 0.93 Percentage

    Others

    • Maximum Operating Humidity
      • 0.93 Percentage
    • Maximum Operating Humidity : 0.93 Percentage
    Others
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    610 Network Specification
    application/msword 147.5 KB
    5/14/2023
    147.5 KB
    IdentiFlex 602 SmartScan AandE Specification
    application/msword 129.5 KB
    5/14/2023
    129.5 KB
    610 Stand Alone Specification
    application/msword 243.5 KB
    5/14/2023
    243.5 KB
    632 Network Specification
    application/msword 147.5 KB
    5/14/2023
    147.5 KB
    650 Network Specification
    application/msword 147 KB
    5/14/2023
    147 KB
    602 Network Specification
    application/msword 144 KB
    5/14/2023
    144 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CZI-95 Conventional Zone Interface Data Sheet
    application/pdf 61.42 KB
    5/14/2023
    61.42 KB
    IdentiFlex 600 Series Input Interface Devices Data Sheet
    application/pdf 253.55 KB
    3/9/2023
    253.55 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Name
    Description
    File Size
    Date
    Size
    610 Network Specification
    application/msword 147.5 KB
    5/14/2023
    147.5 KB
    IdentiFlex 602 SmartScan AandE Specification
    application/msword 129.5 KB
    5/14/2023
    129.5 KB
    610 Stand Alone Specification
    application/msword 243.5 KB
    5/14/2023
    243.5 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    632 Network Specification
    application/msword 147.5 KB
    5/14/2023
    147.5 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    CZI-95 Conventional Zone Interface Data Sheet
    application/pdf 61.42 KB
    5/14/2023
    61.42 KB
    IdentiFlex 600 Series Input Interface Devices Data Sheet
    application/pdf 253.55 KB
    3/9/2023
    253.55 KB
    650 Network Specification
    application/msword 147 KB
    5/14/2023
    147 KB
    602 Network Specification
    application/msword 144 KB
    5/14/2023
    144 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Network (DOCX)
    84.55 KB
    8/1/2023
    E3 Series A and E Specification - Voice (DOCX)
    78.49 KB
    6/16/2023
    E3 Series A and E Specification - Network (PDF)
    356.91 KB
    8/1/2023
    E3 Series A and E Specification - Stand Alone (PDF)
    353.47 KB
    8/1/2023
    E3 Series A and E Specification - Voice (PDF)
    421.32 KB
    8/1/2023
    E3 Series A and E Specification - Stand Alone (DOCX)
    86.29 KB
    8/1/2023
    610 Network Specification
    147.5 KB
    5/14/2023
    IdentiFlex 602 SmartScan AandE Specification
    129.5 KB
    5/14/2023
    610 Stand Alone Specification
    243.5 KB
    5/14/2023
    632 Network Specification
    147.5 KB
    5/14/2023
    650 Network Specification
    147 KB
    5/14/2023
    602 Network Specification
    144 KB
    5/14/2023
    CZI-95 Conventional Zone Interface Data Sheet
    61.42 KB
    5/14/2023
    IdentiFlex 600 Series Input Interface Devices Data Sheet
    253.55 KB
    3/9/2023
    Engineering and Applications Catalog
    131.74 KB
    5/10/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime