Manual Call Point/Pull Station Parts
DCSF Enclosure
DCSF Enclosure is Wall enclosure manufactured out of sheet steel for the inclusion a firefighter paging microphone DCSF12 or DCSF in the original enclosure
DCSF Enclosure is Wall enclosure manufactured out of sheet steel for the inclusion a firefighter paging microphone DCSF12 or DCSF in the original enclosure
Features & Benefits:- Powder coated in red, similar RAL 3000
- Door with a viewing window 180x120mm with acrylic glass cover
- Internal mounting plate for installation of the DCS
- 3 cable entries on rear wall of housing
- 2 cable entries on the upper and lower housing and bottom side respectively
- A cable entry on the right and left of the housing
- A mounting bracket for fiber optic converter Part No. 583317.21 in the housing
Others
Installation Instructions
Please Sign In to view part numbers available for purchase based on your account