/content/hbtbt/ae/en/search-results.html

    Manual Call Point/Pull Station Parts

    Surface Mounting Box

    Surface Mounting Boxes by KAC are providing a unique ‘plug and play’ concept designed specifically to reduce installation time.

    Overview

    The MCP3A Manual Call Point is supplied with one normally open and one normally closed contact. Selecting either the ˜Normally Open™ or ˜Normally Closed™ contact is easily achieved by simply connecting the terminal block to the required connection is in the back of the MCP3 product. Single pole changeover switching can be achieved with the use of two terminal blocks. Installation time and cost are important to fire installer. The MCP range directly reflects this need by providing a unique ˜plug and play™ concept designed specifically to reduce installation time. All new MCP products utilise a special terminal block where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the MCP. Simple, but effective, with no re-termination required and no time wasted.

    Features & Benefits:
    • Unique ˜Plug & Play™ installation concept
    • Total ˜Flex-Ability™ in the choice of operating element
    • Anti-tamper facility
    • Enhances aesthetics
    • Backwards compatibility
    Certifications:
    • MCP3A-R000SG-P088-01
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MUP012W
    Surface Mounting Box, SR3T
    MUP012W
    Surface Mounting Box, SR3T
    MUP159W
    Surface Mounting Box, SR1T
    MUP159W
    Surface Mounting Box, SR1T
    MUS010W
    Surface Mounting Box, SR4T
    MUS010W
    Surface Mounting Box, SR4T
    MUS012W
    Surface Mounting Box, SR3T-PCABS
    MUS012W
    Surface Mounting Box, SR3T-PCABS
    MUS013W
    Surface Mounting Box, SR2T
    MUS013W
    Surface Mounting Box, SR2T
    MUS041W
    Surface Mounting Box, SR
    MUS041W
    Surface Mounting Box, SR
    PS031W
    BOX MCP SURFACE MOUNT RED 1 TERMINAL
    PS031W
    BOX MCP SURFACE MOUNT RED 1 TERMINAL