/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Dual Action A Release Station

    The NBG-12LR is Dual-Action Agent Release Stations designed for use with Notifier Fire Alarm Control Panels with releasing capabilities and RP Series Releasing Systems.

    Overview

    The NBG-12LR is Dual-Action Agent Release Stations designed for use with Notifier Fire Alarm Control Panels with releasing capabilities and RP Series Releasing Systems. The NBG-12LR is ideal for areas such as clean rooms and computer rooms where a chemical agent is used to extinguish a fire.

    Features & Benefits:
    • Non-coded, dual-action operation
    • Made with durable polycarbonate
    • Optional surface back box
    • Attractive contoured shape and light textured finish
    • Push in/pull down handle latches in the down position to clearly indicate the station has been operated
    • The word “Activated” appears on top of the handle in bright yellow, indicating operation of the station
    Certifications:
    • UL/ULC Listed: S692
    • MEA Listed: 67-20-E
    • FM Approved
    • CSFM: 7150-0028:0199
    • FDNY
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime