Manual Call Points/Pull Stations
M2C
M2C
Others
- Contact Ratings
- 2 A @ 30 voltage direct current
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Maximum Operating Humidity
- 93±3 Percentage
- Material
- PC/ABS
Others
- Contact Ratings
- 2 A @ 30 voltage direct current
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Maximum Operating Humidity
- 93±3 Percentage
- Material
- PC/ABS
- Contact Ratings : 2 A @ 30 voltage direct current
- Minimum Operating Ambient Temperature : -10 degree Celsius
- Maximum Operating Humidity : 93±3 Percentage
- Material : PC/ABS