Manual Call Points/Pull Stations
Outdoor Manual Call Point
Outdoor Manual Call Points are sealed manual call point product. They are supplied with both an LED, resistor and normally open, clean contact electrical options.
Outdoor Manual Call Points are sealed manual call point product. They are supplied with both an LED, resistor and normally open, clean contact electrical options. Installation time and ultimately cost, are of paramount importance to any fire or security installer. The WCP range directly reflects this need by providing a unique ‘plug and play’ concept designed specifically to reduce installation time. All new WCP products utilise a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the WCP. Simple, but effective with no re-termination required and no time wasted. In addition, all WCP products are supplied with three standard 20mm threaded cable entries, accommodating all types of surface wiring installations.
Features & Benefits:- Unique ‘Plug & Play’ installation concept
- Total ‘Flex-Ability’ in the choice of operating element
- Anti-Tamper facility
- Enhanced aesthetics and compact design
- Fully approved to the latest standards
- CPD Approval
- IP 67
- LPCB
- EN54-11
Others
- Contact Ratings
- 2 A @ 30 (Switching) voltage direct current
- Minimum Operating Ambient Temperature
- -25 degree Celsius
- Material
- Polycarbonate/ABS
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 0 Percentage
Others
- Contact Ratings
- 2 A @ 30 (Switching) voltage direct current
- Minimum Operating Ambient Temperature
- -25 degree Celsius
- Material
- Polycarbonate/ABS
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 0 Percentage
- Contact Ratings : 2 A @ 30 (Switching) voltage direct current
- Minimum Operating Ambient Temperature : -25 degree Celsius
- Material : Polycarbonate/ABS
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 0 Percentage
Please Sign In to view part numbers available for purchase based on your account