Manual Call Points/Pull Stations
Single Pole Conventional MCP
Single Pole Conventional MCP manufactured by KAC has a stylish design that incorporates many benefits for the user. The new MCP range focuses on efficiency in installation and true integration of intelligent system interface.
Single Pole Conventional MCP manufactured by KAC has a stylish design that incorporates many benefits for the user. The new MCP range focuses on efficiency in installation and true integration of intelligent system interface. The MCP range directly reflects this need by providing a unique ‘plug and play’ concept designed specifically to reduce installation time. All new MCP products utilize a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the MCP. Simple, but effective with no re-termination required and no time wasted.
Features & Benefits:- Anti-Tamper facility
- Enhanced aesthetics
- LPCB
- EN54-11
Others
- Operating Voltage
- 30 VDC
- Maximum Operating Ambient Temperature
- 55 °C
- Overall Height
- 89 mm
- Overall Width
- 93 mm
- Minimum Operating Ambient Temperature
- -10 °C
- Housing Color
- Yellow
- Regulatory Approvals
- LPCB; EN54-11
- Material
- PC/ABS
- Minimum Operating Humidity
- 0 %
- Maximum Operating Humidity
- 95 %
- Compatible Environments
- Indoor
Others
- Operating Voltage
- 30 VDC
- Maximum Operating Ambient Temperature
- 55 °C
- Overall Height
- 89 mm
- Overall Width
- 93 mm
- Minimum Operating Ambient Temperature
- -10 °C
- Housing Color
- Yellow
- Regulatory Approvals
- LPCB; EN54-11
- Material
- PC/ABS
- Minimum Operating Humidity
- 0 %
- Maximum Operating Humidity
- 95 %
- Compatible Environments
- Indoor
- Operating Voltage : 30 VDC
- Maximum Operating Ambient Temperature : 55 °C
- Overall Height : 89 mm
- Overall Width : 93 mm
- Minimum Operating Ambient Temperature : -10 °C
- Housing Color : Yellow
- Regulatory Approvals : LPCB; EN54-11
- Material : PC/ABS
- Minimum Operating Humidity : 0 %
- Maximum Operating Humidity : 95 %
- Compatible Environments : Indoor