/content/hbtbt/ae/en/search-results.html

    Panic Buttons

    Indoor MCP Call Point

    Indoor MCP Call Point manufactured by KAC has a stylish design that incorporates many benefits for the user. The new MCP range focuses on efficiency in installation and true integration of intelligent system interface.

    Overview

    Indoor MCP Call Point manufactured by KAC has a stylish design that incorporates many benefits for the user. The new MCP range focuses on efficiency in installation and true integration of intelligent system interface. The MCP range directly reflects this need by providing a unique ‘plug and play’ concept designed specifically to reduce installation time. All new MCP products utilize a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the MCP. Simple, but effective with no re-termination required and no time wasted.

    Features & Benefits:
    • Anti-Tamper facility
    • Enhanced aesthetics
    Certifications:
    • LPCB
    • EN54-11
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 55 °C
    • Overall Width
      • 89 mm
    • Overall Height
      • 93 mm
    • Minimum Operating Ambient Temperature
      • -10 °C
    • Operating Voltage
      • 30 VDC
    • Input Terminal Wire Gauge
      • 0.5-2.5 sqmm
    • Material
      • PC/ABS
    • Regulatory Approvals
      • LPCB; EN54-11
    • Compatible Environments
      • Indoor
    • Minimum Operating Humidity
      • 0 %
    • Maximum Operating Humidity
      • 95 %

    Others

    • Maximum Operating Ambient Temperature
      • 55 °C
    • Overall Width
      • 89 mm
    • Overall Height
      • 93 mm
    • Minimum Operating Ambient Temperature
      • -10 °C
    • Operating Voltage
      • 30 VDC
    • Input Terminal Wire Gauge
      • 0.5-2.5 sqmm
    • Material
      • PC/ABS
    • Regulatory Approvals
      • LPCB; EN54-11
    • Compatible Environments
      • Indoor
    • Minimum Operating Humidity
      • 0 %
    • Maximum Operating Humidity
      • 95 %
    • Maximum Operating Ambient Temperature : 55 °C
    • Overall Width : 89 mm
    • Overall Height : 93 mm
    • Minimum Operating Ambient Temperature : -10 °C
    • Operating Voltage : 30 VDC
    • Input Terminal Wire Gauge : 0.5-2.5 sqmm
    • Material : PC/ABS
    • Regulatory Approvals : LPCB; EN54-11
    • Compatible Environments : Indoor
    • Minimum Operating Humidity : 0 %
    • Maximum Operating Humidity : 95 %
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime