Panic Buttons
System Compact CL Set
CL compact set
This product is no longer available
Part Number: 76910D1
CL compact set comprised of:
- 1 cord-pull switch with red LED reassurance lamps and 2 m PVC cord, incl. cover plate, cover plate frame and seal kit
- 1 cancel button with green cancel button and LED reminder lamp - green, incl. cover plate and cover plate frame,
- 1 office display unit with LED control lamp, red, sound transmitter and button with acknowledgement function, incl. cover plate and cover plate frame
- 1 CL electronic module with integrated room signal LED and control electronics, as well as relay contact to control the building management system
- 1 safety power supply unit
- 1 operating instructions
Additional information
Unlike the alarm kit for public washrooms (Part-No. 76910C1), the CL series is not expandable!
Others
- Color
- white, similar to RAL 9016 (cover plate / cover frame)
- Dimensions
- W:86 mm H: 41 mm D: 22 mm (power suplly)
Others
- Color
- white, similar to RAL 9016 (cover plate / cover frame)
- Dimensions
- W:86 mm H: 41 mm D: 22 mm (power suplly)
- Color : white, similar to RAL 9016 (cover plate / cover frame)
- Dimensions : W:86 mm H: 41 mm D: 22 mm (power suplly)