/content/hbtbt/ae/en/search-results.html

    Cables

    Input Cable

    Variodyn D1 Input Cabling

    Overview

    Variodyn D1 Input Cabling

    Features & Benefits:
    • Class D technology, efficiency> = 80 %
    • 4 independent amplifier channels
    • One of four amplifier channels can be used as general back up channel
    • One height unit
    • Ideal for use with the VARIODYN D1 Comprio
    • Self-monitoring and self-test by microcontroller
    • Protected against overload, short circuit and overheating
    • Smooth and fast step-down in 1dB steps in the event of overdrive or over load
    • Integrated battery charger according to EN 54-4 for charging batteries up to a capacity of 65 Ah (2 x 12 V / 65 Ah) for emergency power supply of the amplifier and one Comprio or DOM
    • Temperature controlled variable speed fans
    Certifications:
    • EN 54-4 and EN 54-16 certified
    • Compliant with EN 60849 and EN 50849.
    Specifications

    Others

    • Cable Length
      • 10 Meter
    • For Use With
      • Audio device

    Others

    • Cable Length
      • 10 Meter
    • For Use With
      • Audio device
    • Cable Length : 10 Meter
    • For Use With : Audio device
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime