/content/hbtbt/ae/en/search-results.html

    Cables

    Output Cable

    Output Cable DOM-AMP are used for prefabricated cabling to connect amplifier channel to each loudspeaker line in 1/18, 1/24 and 2/12. Backup Cable RC 41 VARIODYN D1 are used for 3:1 average in conjunction with 4-channel amplifier 4XD125B or 4XD250B.

    Overview

    Output Cable DOM-AMP are used for prefabricated cabling to connect one amplifier channel up to 18 loudspeaker lines, two amplifier channels each up to 12 loudspeaker lines and one amplifier up to 24 loudspeaker lines. Backup Cable RC 41 VARIODYN D1 are used for 3:1 average in conjunction with a four-channel amplifier 4XD125B or 4XD250B.

    Specifications

    Others

    • Connector 1 Type
      • D1

    Others

    • Connector 1 Type
      • D1
    • Connector 1 Type : D1
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    583441
    Backup cable RC 41 VARIODYN D1, 2 m
    583441
    Backup cable RC 41 VARIODYN D1, 2 m