Communicators
Zone Interface Module
The Zone Interface Module allows intelligent panels to interface and monitor 2-wire conventional smoke detectors.
Monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, water flow switches, conventional smoke detectors, and more. Each module is rigorously designed and tested for electromagnetic compatibility and environmental reliability, in many cases exceeding industry standards.
The Zone Interface Module allows intelligent panels to interface and monitor 2-wire conventional smoke detectors. All 2-wire detectors being monitored must be UL or ULC compatible with the module. The Zone Interface Module is addressed through the communication line of an intelligent system. It transmits the status of one zone of 2-wire detectors to the fire alarm control panel. Status conditions are reported as normal, open, or alarm. The interface module supervises the zone of detectors and the connection of the external power supply.
Features & Benefits:- SEMS screws for easing wiring
- Panel controlled status LED
- Analog communications
- Rotary address switches
- Low standby current
- Mounts in standard 4inch junction box
- UL
- ULC
- FM Approved
Others
- Maximum Operating Humidity
- 93 Percentage
- Standby Current
- 300 microampere
- Minimum Operating Humidity
- 10 Percentage
- Minimum Mounting Box Depth
- 2-1⁄8 inch
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Overall Width
- 4 inch
- Operating Voltage
- 15 to 32 voltage direct current
- Regulatory Approvals
- UL; ULC; FM Approved
- Input and Output Type
- Dual Input Module
- For Use With
- Two-wire Smoke Detectors
- Communications Protocol
- Analog
- Operating Current Draw
- 5.1 4K
- Number of Zones
- One
- Includes
- SMB500 Electrical Box
Others
- Maximum Operating Humidity
- 93 Percentage
- Standby Current
- 300 microampere
- Minimum Operating Humidity
- 10 Percentage
- Minimum Mounting Box Depth
- 2-1⁄8 inch
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Overall Width
- 4 inch
- Operating Voltage
- 15 to 32 voltage direct current
- Regulatory Approvals
- UL; ULC; FM Approved
- Input and Output Type
- Dual Input Module
- For Use With
- Two-wire Smoke Detectors
- Communications Protocol
- Analog
- Operating Current Draw
- 5.1 4K
- Number of Zones
- One
- Includes
- SMB500 Electrical Box
- Maximum Operating Humidity : 93 Percentage
- Standby Current : 300 microampere
- Minimum Operating Humidity : 10 Percentage
- Minimum Mounting Box Depth : 2-1⁄8 inch
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Overall Width : 4 inch
- Operating Voltage : 15 to 32 voltage direct current
- Regulatory Approvals : UL; ULC; FM Approved
- Input and Output Type : Dual Input Module
- For Use With : Two-wire Smoke Detectors
- Communications Protocol : Analog
- Operating Current Draw : 5.1 4K
- Number of Zones : One
- Includes : SMB500 Electrical Box