Gateways
CAP-GW Alerting Gateway
CAP-GW Alerting Gateway is CAP Gateway Includes circuit board and surge suppressor with ethernet network cable required for TCP connection with CAP Gateway
CAP-GW Alerting Gateway is a key part of an Emergency Communication Response System (ECRS) which integrates seamlessly with NOTIFIER fire alarm control panels (FACPs) and NOTI, FIRE, NET™ (NFN) networks The CAP Gateway translates zone activations on a NFN network or a high-speed NFN network to industry standard CAP messages for CAP-compliant consumers. The information is then presented to a third party’s Distributed Recipient Mass Notification System (DRMNS) as part of a multi-modal approach to emergency notification The CAP messages are made available in multiple source types, which can be read by CAP compliant consumer supporting transit via atom feeds or HTTP directory listing. Communications with the NFN network is via IP through an NFN Gateway that is on the NFN network
Features & Benefits:- Receives zone activations from up to 50 NFN Gateways
- Complies with CAP version 1.2
- Stores up to 10 outputs (Atom Feeds, Flat File Systems)
- Provides a built-in configuration tool for simple browser configuration
- Supports up to 1000 active alerts across all outputs (global maximum)
- Supports up to 25 simultaneously connected users of CAP consumer
- Monitors redundant NFN gateways
- Provides a trouble relay for supervision of Gateway connections and system faults
- Configures up to 100 CAP Alerts
- NFPA 72 National Fire Alarm Code
- UL 864, 9th Edition
- UL 1076, 5th Edition
- UL 2017, 1st Edition
- CAN/ULC S527-99, 2nd Edition
- CAN/ULC: S559-04, 1st Edition
- CAN: CSA C22.1