Bells
Electronic Solenoid Bell
Electronic bell for a wide range of applications. The combination of a miniature solenoid with an integrated control circuit allows excellent sound coverage, minimum current consumption and increased reliability
Electronic bell for a wide range of applications. The combination of a miniature solenoid with an integrated control circuit allows excellent sound coverage, minimum current consumption and increased reliability.
Features & Benefits:- Modern design
- Clip together assembly
- Weatherproof kit option
- High “ring†output Benefits
- Suitable for all locations
- Easy to fit
- Provides protection up to IP44C with weather resistant option
- Easily identified sign
- EN 54-3
Others
- Maximum Operating Voltage
- 24 DC volt
- Current Rating
- 35 milliampere
- Bell Diameter
- 155 millimetre
- Sound Level
- 93 - 95 dB
- Gong Material
- Steel
- Material
- Polycarbonate
Others
- Maximum Operating Voltage
- 24 DC volt
- Current Rating
- 35 milliampere
- Bell Diameter
- 155 millimetre
- Sound Level
- 93 - 95 dB
- Gong Material
- Steel
- Material
- Polycarbonate
- Maximum Operating Voltage : 24 DC volt
- Current Rating : 35 milliampere
- Bell Diameter : 155 millimetre
- Sound Level : 93 - 95 dB
- Gong Material : Steel
- Material : Polycarbonate
Others
Data Sheet
Please Sign In to view part numbers available for purchase based on your account