Bells
KMS Series Alarm Bell
KMS Series alarm bells are low-current, audible signaling devices for use in fire alarm systems or other signaling applications. They are perfect for schools, factories, office buildings, or private residences.
KMS Series alarm bells are low-current, audible signaling devices for use in fire alarm systems or other signaling applications. They are perfect for schools, factories, office buildings, or private residences. Their low current consumption means additional savings on standby power. Each bell gong is made of steel finished in red enamel. The striker is also made of steel, and the mechanism housing is made of cast aluminum.
Features & Benefits:- Under-dome design
- Available in two gong sizes: 6 inch (15.24 cm) and 10 inch (25.4 cm) diameter
- Low operating current
- Low “kick” current
- Indoor/outdoor installation
- Mounts to a standard 4 inch square electrical box
Others
- Current Rating
- 30 milliampere
- Minimum Operating Voltage
- 12 voltage direct current
- Maximum Operating Voltage
- 24 volt
- Sound Level
- 97 dB
- Compatible Environments
- Indoor/Outdoor
Others
- Current Rating
- 30 milliampere
- Minimum Operating Voltage
- 12 voltage direct current
- Maximum Operating Voltage
- 24 volt
- Sound Level
- 97 dB
- Compatible Environments
- Indoor/Outdoor
- Current Rating : 30 milliampere
- Minimum Operating Voltage : 12 voltage direct current
- Maximum Operating Voltage : 24 volt
- Sound Level : 97 dB
- Compatible Environments : Indoor/Outdoor