/content/hbtbt/ae/en/search-results.html

    Bells

    Wheelock® MB Motor Bell

    Wheelock® MB motor bells provide a better engineered motor bell for fire and life safety alarm systems.

    Overview

    Wheelock® MB motor bells provide a better engineered motor bell for fire and life safety alarm systems. These bells include higher decibels, low-current draw, built-in trimplate for semi-flush mounting, low frequency aluminum shells, and low RFI noise. The motor is a durable, high-torque permanent magnet motor selected for its high performance and long life. These DC vibrating bells feature a 10 inch shell size with an input voltage of 24V DC.

    Features & Benefits:
    • High sound output with low-current draw
    • Low frequency aluminum shells for better audibility through walls, doors, and other structures
    • Integral RFI suppression to minimize included noise on the notification appliance circuits (NACs)
    • Mounting options for surface, semi-flush, outdoor, and concealed conduit installation
    • Built-in trimplate makes semi-flush mounting simpler and less expensive
    • Screw terminals permit fast in-out field wiring of 18 to AWG wire
    • Polarized for DC supervision of NAC circuits
    • Operates on filtered or unfiltered DC
    Certifications:
    • UL Listed: E5946
    • MEA APPROVED: 151-92-E
    • CSFM: 7135-0785:113
    • FM Approved
    • Meets OSHA 29 Part 1910.165
    Specifications

    Others

    • Current Rating
      • 0.03 ampere
    • Maximum Operating Voltage
      • 24 voltage direct current
    • Bell Diameter
      • 10 inch
    • Compatible Environments
      • Indoor
      • Outdoor
    • Sound Level
      • 92 dB @ 10 ft
    • Material
      • Aluminum

    Others

    • Current Rating
      • 0.03 ampere
    • Maximum Operating Voltage
      • 24 voltage direct current
    • Bell Diameter
      • 10 inch
    • Compatible Environments
      • Indoor
      • Outdoor
    • Sound Level
      • 92 dB @ 10 ft
    • Material
      • Aluminum
    • Current Rating : 0.03 ampere
    • Maximum Operating Voltage : 24 voltage direct current
    • Bell Diameter : 10 inch
    • Compatible Environments : Indoor|Outdoor
    • Sound Level : 92 dB @ 10 ft
    • Material : Aluminum
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime