/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    Combination Signaling Device

    Combination Signalling Device has combined acoustic and optical signal generator for wall mounting with red flash color. The optical signal generator is suitable for square rooms up to 7.5 meters wide.

    Overview

    Combination Signalling Device has combined acoustic and optical signal generator for wall mounting with red flash color. The optical signal generator is suitable for square rooms up to 7.5 meters wide.

    Features & Benefits:
    • Up to 7.5 m width of the room
    • Switchable to 2.5 m width of the room
    • LED technology for low energy consumption
    • Selectable flash rate of 1 Hz/0.5 Hz
    Certifications:
    • EN 54-23 compliant
    Specifications

    Others

    • Conventional or Addressable
      • Conventional

    Others

    • Conventional or Addressable
      • Conventional
    • Conventional or Addressable : Conventional
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime