Combination Strobes
Conventional Audible & Visual Alarm Device
ENscape Sounder Beacon with 32 tones in Red Body and Red Flash W&C Class Approved
Features & Benefits:
- Synchronous sound and flash trigger
- Volume adjustable to 2 levels at the device
- EN54-3
- Approved & Listed to AS 7240.3, AS7240.23
- CWSS-RR-S5|CWSS-RR-W5 (EN54-23 C&W Class)
- CWSS-RR-S3 (EN54-3 0 Class)
- SAI Global Listing# SMK40640-5
- AS 7240.23