Combination Strobes
L-Series Compact Wall Strobe
L-Series compact wall strobes are rich with features guaranteed to cut installation times with its lower current draw and modern aesthetics.
L-Series compact strobes are rich with features guaranteed to cut installation times with its lower current draw and modern aesthetics. With white and red plastic housings, mount to a single-gang 2"×4"×1-7/8" back box to meet virtually any application requirement.
All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. To further simplify installation, L-Series strobes utilize a universal mounting plate so installers can mount them to a wide array of backboxes. With an onboard shorting spring, installers can test wiring continuity before the device is installed.
Others
- Mounting Type
- Wall
Others
- Mounting Type
- Wall
- Mounting Type : Wall
Others
Data Sheet
Please Sign In to view part numbers available for purchase based on your account