/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    SenTRI Integrated Sounder

    SenTRI integrated sounders are available in red or white flash and they are used in SenTRI fire detection and alarm systems. They have high efficiency design which allows more devices can be powered per loop.

    Overview

    SenTRI integrated sounders are available in red or white flash and they are used in SenTRI fire detection and alarm systems. They have high efficiency design which allows more devices can be powered per loop.

    Features & Benefits:
    • Active monitoring of sounder and VAD circuit
    • High efficiency design allows more devices per loop
    Certifications:
    • LPCB Approved
    • EN54-3 and EN54-17
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
    • Sound Level
      • 103 ± 3 dB
    • Conventional or Addressable
      • Addressable

    Others

    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
    • Sound Level
      • 103 ± 3 dB
    • Conventional or Addressable
      • Addressable
    • Minimum Operating Ambient Temperature : -10 degree Celsius
    • Sound Level : 103 ± 3 dB
    • Conventional or Addressable : Addressable
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime