/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    Speaker Strobe

    Plain Speakers Strobes are reduce costly ground faults using a plug-in design and universal mounting plate that allow the installer to pre-wire mounting plates, dress the wires, and confirm wiring continuity before plugging in the speakers.

    Overview

    Plain Speakers Strobes reduce costly ground faults using a plug-in design and universal mounting plate that allow the installer to pre-wire mounting plates, dress the wires, and confirm wiring continuity before plugging in the speakers. In addition, a protective plastic cover prevents nicked wires by covering exposed speaker components. These devices also enable faster installations by providing instant feedback to ensure that wiring is properly connected, rotary switches to select voltage and power settings, and 11 field-selectable candela settings for both wall and ceiling speaker strobes. The low total harmonic distortion of the SP speaker offers high fidelity sound output while the SPV speaker offers high volume sound output for use in high ambient noise applications.

    Features & Benefits:
    • Plug-in design and protective cover reduce ground faults
    • Universal mounting plate with an on board shorting spring tests wiring continuity before installation No extension ring required
    • SP speakers offer high fidelity sound output
    • SPV speakers offer high volume sound output
    • Compatible with System Sensor synchronization protocol
    • Electrical compatibility with existing SpectrAlert products
    • Tamper-resistant construction
    Specifications

    Others

    • Maximum Operating Voltage
      • 16 - 33 (Nominal) volt
    • Minimum Operating Voltage
      • 8 - 17.5 (Nominal) volt
    • Current Rating
      • 205 (FWR Input) milliampere
      • 210 (DC Input) milliampere
    • Light Output Rating
      • 100
      • 115 cd
      • 15
      • 15/75
      • 30
      • 75
      • 95
    • Material
      • Plastic (Back Box)
    • Compatible Environments
      • Indoor
    • Maximum Operating Humidity
      • 93 Percentage
    • Sound Level
      • 85 dB
    • Light Output Type
      • Candela
    • Minimum Operating Humidity
      • 10 Percentage

    Others

    • Maximum Operating Voltage
      • 16 - 33 (Nominal) volt
    • Minimum Operating Voltage
      • 8 - 17.5 (Nominal) volt
    • Current Rating
      • 205 (FWR Input) milliampere
      • 210 (DC Input) milliampere
    • Light Output Rating
      • 100
      • 115 cd
      • 15
      • 15/75
      • 30
      • 75
      • 95
    • Material
      • Plastic (Back Box)
    • Compatible Environments
      • Indoor
    • Maximum Operating Humidity
      • 93 Percentage
    • Sound Level
      • 85 dB
    • Light Output Type
      • Candela
    • Minimum Operating Humidity
      • 10 Percentage
    • Maximum Operating Voltage : 16 - 33 (Nominal) volt
    • Minimum Operating Voltage : 8 - 17.5 (Nominal) volt
    • Current Rating : 205 (FWR Input) milliampere|210 (DC Input) milliampere
    • Light Output Rating : 100|115 cd|15|15/75|30|75|95
    • Material : Plastic (Back Box)
    • Compatible Environments : Indoor
    • Maximum Operating Humidity : 93 Percentage
    • Sound Level : 85 dB
    • Light Output Type : Candela
    • Minimum Operating Humidity : 10 Percentage
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime