Horns & Sounders
Acoustic Signalling Device
Acoustic Signalling Device 4-tone conventional electronic indoor siren. Allows two controls for alarm and warning.
Acoustic Signalling Device 4-tone conventional electronic indoor siren. High output piezoelectric sounder with four sounds are continuous, intermittent, bi-tone and tri-tone programs. This can accept two input for pre-alarm and alarm condition to differentiate signalling with different sound according to input order. Sounders are equipped with protection against polarity inversion.
Features & Benefits:- Equipped with protection against polarity inversion
- 4-tone conventional electronic indoor siren
- EN 54-3 Approved
- IP41C Rated
Others
- Sound Level
- 103 dB
Others
- Sound Level
- 103 dB
- Sound Level : 103 dB