Horns & Sounders
AVAX Series Wall Sounder
AVAX Series red Wall Sounder is wall mounting analogue addressable, loop-powered, audible fire alarm devices provide a comprehensive selection of products designed to meet the majority of fire alarm installation requirements.
The Notifier AVAX Series Wall Sounder is wall mounting analogue addressable, loop-powered, audible fire alarm devices provide a comprehensive selection of products designed to meet the majority of fire alarm installation requirements. With a common mounting and connection plate, all devices are fully interchangeable without the need for any wiring disturbance, allowing, for example, a sounder to be changed easily to a sounder and beacon combination or a beacon only.
Features & Benefits:- Common bayonet fit connection plate
- Connects directly to the analogue addressable loop
- Interchangeable without affecting wiring
- Base supplied separately for the first fix
- In-built isolation
- High Output (100dB)
Others
- Minimum Operating Ambient Temperature
- -25 degree Celsius
- Current Rating
- 450 µA
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Voltage
- 28
- Maximum Operating Humidity
- 96 Percentage
- Minimum Operating Voltage
- 15 volt
- Sound Level
- 100 dB
- Settings
- Low
Others
- Minimum Operating Ambient Temperature
- -25 degree Celsius
- Current Rating
- 450 µA
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Voltage
- 28
- Maximum Operating Humidity
- 96 Percentage
- Minimum Operating Voltage
- 15 volt
- Sound Level
- 100 dB
- Settings
- Low
- Minimum Operating Ambient Temperature : -25 degree Celsius
- Current Rating : 450 µA
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Voltage : 28
- Maximum Operating Humidity : 96 Percentage
- Minimum Operating Voltage : 15 volt
- Sound Level : 100 dB
- Settings : Low