/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Fire Alarm Siren

    These Fire Alarm sounder is integrated with signalling tones for acoustic alarm signalling.

    Overview

    These Fire Alarm sounders are integrated with signalling tones for acoustic alarm signalling. This Fire Alarm has up to 20 different programmable signalling tones including DIN tone. The volume can be set to 8 different levels. The load factor can be set to 2 different levels. Signalling device with flat base, suitable for wall and ceiling mounting.

    Features & Benefits:
    • Completely bus supplied alarm device
    • Powered loop compatible
    • Low power consumption
    • Up to 64 alarm devices for each powered loop
    • Each alarm device has built-in isolator
    • Synchronous trigger
    • High acoustic pressure
    • Volume programmable in 8 steps via tools 8000
    • 20 different signalling tones, including DIN tone
    Certifications:
    • DoP-21430171215
    • EN 54-3: 2001 / A1: 2002 / A2 : 2006 / -17: 2005
    • DIN 33404 Part 3
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime