Horns & Sounders
L-Series Horns
L-Series horns are designed to simplify installations to provide primary and secondary signaling for fire and security applications.
The System Sensor L-Series offers the most versatile and easy-to-use line of horns in the industry with lower current draws and modern aesthetics. The L-Series line of wall-mount horns include a variety of features that increase their application versatility while simplifying installation. All devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. With white and red plastic housings, standard and compact sizes, System Sensor L-Series horns can meet virtually any application requirement.
Features & Benefits:- 12 and 24V operation
- Rotary switch for horn tone and three volume selections
- Temporal and non-temporal tones
- Horn rated at 88+ dBA at 16 volts
- Tamper-resistant construction
- UL Listed S4011
- UL Listed S5512
- ULC Listed
- FM Approved 3057383
- FM Approved 3057072
- CSFM Listing 7135-1653:0504
- CSFM Listing 7135-1653:0503
Others
- Mounting Type
- Wall
Others
- Mounting Type
- Wall
- Mounting Type : Wall