Horns & Sounders
Red Body Sounder
Red Body Sounder offers a comprehensive range of loop powered alarm sounders with integrated voice and EN54-23 certified visual alarms.
Red Body Sounder offers a comprehensive range of loop powered alarm sounders with integrated voice and EN54-23 certified visual alarms. . Combined with flexible configuration from the Gent by Honeywell fire control panels, this loop powered device can give a differentiated combination of audible and visual alarms for alert and general evacuation.
Features & Benefits:- Very low power consumption
- Each loop can support up to 200 voice sounders, 100 visual alarm devices (VADs)
- EN54-23 VADs with adjustable light coverage matching the sounder output
- Environmentally Protected (EP) range with an IP66 rating
- Four voice phrases and a bell tone available as standard
- Voice and tone modes can be freely configured within the same sounder
- Active background monitoring of sounder and VAD circuits
- EN54-23 and EN54-17
- IP66
- LPCB approved to EN54-3
Installation Instructions
Data Sheet
Please Sign In to view part numbers available for purchase based on your account