Horns & Sounders
SSM Alarm Bell
System Sensor’s SSM Series Alarm Bells are low current high decibel notification appliances for use in fire and burglary systems or other signaling applications.
System Sensor’s SSM Series Alarm Bells are low current high decibel notification appliances for use in fire and burglary systems or other signaling applications. The Alarm Bells provide loud resonant tones and are motor driven. The alarm bell is polarized for use with supervision circuitry and have under dome strikers & operating mechanisms.
Features & Benefits:- Approved for indoor and outdoor use
- Low current draw
- High dB output
- Reliable performance and simplified installation
- CCCF
- UL
- FM
Others
- Minimum Operating Ambient Temperature
- -35 degree Celsius
- Overall Width
- 8 inch
- Material
- Metal
- Regulatory Approvals
- CCCF; UL; FM
- For Use With
- Fire and Burglary Systems
- Compatible Environments
- Indoor; Outdoor
Others
- Minimum Operating Ambient Temperature
- -35 degree Celsius
- Overall Width
- 8 inch
- Material
- Metal
- Regulatory Approvals
- CCCF; UL; FM
- For Use With
- Fire and Burglary Systems
- Compatible Environments
- Indoor; Outdoor
- Minimum Operating Ambient Temperature : -35 degree Celsius
- Overall Width : 8 inch
- Material : Metal
- Regulatory Approvals : CCCF; UL; FM
- For Use With : Fire and Burglary Systems
- Compatible Environments : Indoor; Outdoor