/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Symphoni High Output Sounder

    Symphoni High Output Sounder can be used in open areas or in situations having higher than normal background noise levels. Despite its high output the unit is efficient and offers relatively low current consumption.

    Overview

    Symphoni High Output Sounder can be used in open areas or in situations having higher than normal background noise levels. Despite its high output the unit is efficient and offers relatively low current consumption. Compact design delivering up to 120dB the Symphoni High Output provides an ideal solution to your signaling challenges. Producing levels of up to 120dB (A) and IP66 rated WP version is also available.

    Features & Benefits:
    • High output up to 120dB (A)
    • Two stage alarm
    • Weatherproof option
    • Ideal for high noise environments
    • Alert and alarm function
    • Suitable for outdoor use
    Certifications:
    • VDS
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime