/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Wireless Wall Mounted Sounder

    The conventional red wall sounder with 32 tones or red wall sounder beacon with 32 tones (incl. slow whoop tone) and volume settings is weatherproof at standard when the SGWS-MOD is fitted into the CWS-100 IT.

    Overview

    The conventional red wall sounder with 32 tones or red wall sounder beacon with 32 tones (incl. slow whoop tone) and volume settings is weatherproof at standard when the SGWS-MOD is fitted into the CWS-100 IT Become fully compatible with the wireless translator and expander modules.

    Certifications:
    • EN54-3 & EN54-23
    • EN54-18 & EN54-25
    Specifications

    Others

    • Maximum Operating Humidity
      • 93 Percentage
    • Maximum Operating Voltage
      • 40
    • Minimum Operating Voltage
      • 15 voltage direct current
    • Current Rating
      • 5 milliampere
      • 8 milliampere
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Sound Level
      • 100 dB

    Others

    • Maximum Operating Humidity
      • 93 Percentage
    • Maximum Operating Voltage
      • 40
    • Minimum Operating Voltage
      • 15 voltage direct current
    • Current Rating
      • 5 milliampere
      • 8 milliampere
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Sound Level
      • 100 dB
    • Maximum Operating Humidity : 93 Percentage
    • Maximum Operating Voltage : 40
    • Minimum Operating Voltage : 15 voltage direct current
    • Current Rating : 5 milliampere|8 milliampere
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Sound Level : 100 dB
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime