Horns & Sounders
Wireless Wall Sounder
The unit is composed of a wall sounder and a module for wireless communication compatible with the rest of the Wireless SGW series system. All devices are weatherproof IP65.
The unit is composed of a wall sounder and a module for wireless communication compatible with the rest of the Wireless SGW series system. All devices are weatherproof IP65.The unit is equipped with 3 levels of volume and 32 recognized tones which can be set directly at the sounder.AD Wireless Sounder with wall strobe consisting of a sounder with strobe and a module for wireless communication
Features & Benefits:- Design compatible with wireless WS series
- EN 54.23 Classification = W – 2,5-7
- 32 Tone Settings
- Two stage alarm capability
- Weatherproof as standard
- Easy to install
- High sound output capability
- On site adjustable volume settings
- Self-test facility
- Robust with high reliability
- BS EN54-3 (Type B)
Others
- Maximum Operating Voltage
- 40
- Minimum Operating Voltage
- 15 voltage direct current
- Minimum Operating Ambient Temperature
- -25 degree Celsius
- Maximum Operating Humidity
- 95 Percentage
- Sound Level
- 100 dB
Others
- Maximum Operating Voltage
- 40
- Minimum Operating Voltage
- 15 voltage direct current
- Minimum Operating Ambient Temperature
- -25 degree Celsius
- Maximum Operating Humidity
- 95 Percentage
- Sound Level
- 100 dB
- Maximum Operating Voltage : 40
- Minimum Operating Voltage : 15 voltage direct current
- Minimum Operating Ambient Temperature : -25 degree Celsius
- Maximum Operating Humidity : 95 Percentage
- Sound Level : 100 dB