Speakers
Bose Free Space Loudspeaker
Bose Free Space Loudspeakers are full-range loudspeakers with a single 4.5in(114 mm) full-range driver in a ported enclosure which are designed for surface mounting in foreground and background music and paging applications.
Bose Free Space Loudspeakers are integrated multi-tap transformer with innovative thumb wheel adjustment for easy-to-change tap setting from underneath the loudspeaker grille. They are supported by a suite of accessories, including ceiling-mount bracket, adjustable tile bridge, pendant-mount kit and square grille.
Others
- Impedance Rating
- 8 Ohms
- Vertical Dispersion Angle
- 125 Degree
- Speaker Sensitivity
- 87 dB
- Compatible Environments
- Voice Alarm System
- Includes
- multi-tap transformer
- Sound Level
- 103 dB
- Maximum Power Rating
- 160 W
- Transformer Power Taps
- 70 V: 2.5 W; 5 W; 10 W; 20 W; 40 W;NEWLINE100 V: 5 W; 10 W; 20 W; 40 W W
Others
- Impedance Rating
- 8 Ohms
- Vertical Dispersion Angle
- 125 Degree
- Speaker Sensitivity
- 87 dB
- Compatible Environments
- Voice Alarm System
- Includes
- multi-tap transformer
- Sound Level
- 103 dB
- Maximum Power Rating
- 160 W
- Transformer Power Taps
- 70 V: 2.5 W; 5 W; 10 W; 20 W; 40 W;NEWLINE100 V: 5 W; 10 W; 20 W; 40 W W
- Impedance Rating : 8 Ohms
- Vertical Dispersion Angle : 125 Degree
- Speaker Sensitivity : 87 dB
- Compatible Environments : Voice Alarm System
- Includes : multi-tap transformer
- Sound Level : 103 dB
- Maximum Power Rating : 160 W
- Transformer Power Taps : 70 V: 2.5 W; 5 W; 10 W; 20 W; 40 W;NEWLINE100 V: 5 W; 10 W; 20 W; 40 W W