/content/hbtbt/ae/en/search-results.html

    Speakers

    Compact Loudspeaker

    Loudspeakers are compact and elegant in design & are available in various shapes and applications with different power outputs such as 10 W, 15 W, 20 W and 30 W. They are used for quick installation with high sound pressure & high weather resistance.

    Overview

    Loudspeakers are compact and elegant in design and are available in various shapes and applications with different power outputs such as 10 W, 15 W, 20 W and 30 W. The in-ceiling white metal speaker offers excellent sound thanks to modern 2-way technology and an incredibly thick installation small. The EDL K 20-165 / T spherical loudspeaker consists of a durable shock-resistant ABS housing (UL94 V0) and a 165mm speaker. The connection is made via a 2-wire cable 5m. The EMS 30-130 / T loudspeaker is equipped with woofer and midrange, and offers thus a great sound and musical quality. Pressure chamber loudspeakers have UV-resistant pressure chamber system with 1 m connection cable.

    Features & Benefits:
    • Compact and elegant in design
    • Different power outputs such as 10 W, 15 W, 20 W and 30 W
    • Quick and easy installation
    • Great sound and musical quality
    • Low distortion sound and small footprint
    • IP66 degree of protection
    • Shockproof ABS housing provides long-term stability
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime