/content/hbtbt/ae/en/search-results.html

    Speakers

    CS series Column Speaker

    The CS series features a standard indoor/outdoor wall mounted column speakers which provide hi-fi sound quality.

    Overview

    The CS series features a standard indoor/outdoor wall mounted column speakers which provide hi-fi sound quality.

    Features & Benefits:
    • Hi-fi sound quality
    • Suitable for use at gardens, swimming pools, stadiums etc.
    Specifications

    Others

    • Horizontal Dispersion Angle
      • 90 degree
    • Maximum Transmission Frequency
      • 20 kHz
    • Speaker Diameter
      • 4 inch
    • Speaker Material
      • Aluminum (Enclosure)
      • Metal (Grille)
    • Compatible Environments
      • Indoor
      • Outdoor
    • Input Voltage Rating
      • 100 VLT
      • 100 volt

    Others

    • Horizontal Dispersion Angle
      • 90 degree
    • Maximum Transmission Frequency
      • 20 kHz
    • Speaker Diameter
      • 4 inch
    • Speaker Material
      • Aluminum (Enclosure)
      • Metal (Grille)
    • Compatible Environments
      • Indoor
      • Outdoor
    • Input Voltage Rating
      • 100 VLT
      • 100 volt
    • Horizontal Dispersion Angle : 90 degree
    • Maximum Transmission Frequency : 20 kHz
    • Speaker Diameter : 4 inch
    • Speaker Material : Aluminum (Enclosure)|Metal (Grille)
    • Compatible Environments : Indoor|Outdoor
    • Input Voltage Rating : 100 VLT|100 volt
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime