/content/hbtbt/ae/en/search-results.html

    Speakers

    ProZoe Speaker

    ProZoe Speakers from Honeywell are range of speakers that deliver outstanding performance for a variety of sound and music applications.

    Overview

    ProZoe Speakers from Honeywell are range of speakers that deliver outstanding performance for a variety of sound and music applications.

    Features & Benefits:
    • Premium Active Line Array Technology
    • Versatile cabinet for indoor or outdoor use
    Specifications

    Others

    • Overall Width
      • 635 mm
    • Input Voltage Rating
      • 100 - 120; 220 - 240 V
      • 100 - 120; 220 - 240 V
    • Speaker Material
      • Birch Plywood; Metal

    Others

    • Overall Width
      • 635 mm
    • Input Voltage Rating
      • 100 - 120; 220 - 240 V
      • 100 - 120; 220 - 240 V
    • Speaker Material
      • Birch Plywood; Metal
    • Overall Width : 635 mm
    • Input Voltage Rating : 100 - 120; 220 - 240 V|100 - 120; 220 - 240 V
    • Speaker Material : Birch Plywood; Metal
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime