Speakers
Special Speaker
Special speakers are often used in areas with challenging acoustic conditions. Their structure makes them well suited to steer the sound of the areas that one wants to cover. Special speakers gives less reverberation and clearer speech.
Special speakers can reduce the need for the number of speakers, and provides approximately the same sound pressure throughout the coverage area. They are used in churches, large open spaces such as traffic terminals, open areas with hard surfaces, swimming pools etc.
Features & Benefits:- Extremely good music and speech reproduction
- Line array speaker for wall mounting
- Strong sound pressure, large horizontal opening angle
- 8cm wide, 60cm high
- Supplied with mounting bracket for easy wall mounting