/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    Ceiling Mount Strobe

    The GCS Series is a ceiling mount strobe or horn/strobe combination that offers dependable audible and visual alarms and the lowest current consumption.

    Overview

    The GCS Series is a ceiling mount strobe or horn/strobe combination that offers dependable audible and visual alarms and the lowest current consumption. The GCS offers tamperproof field selectable candela options of 15, 30, 75, 95, 115 and 150 candela.

    The GCC horn offers a continuous or synch able temporal three in 2400Hz and mechanical tone. All tones are easy for the professional to change in the field by using switches. The models are shipped from the factory in the temporal three alarm mode.

    The GC Series has a very minimal operating current and has a minimum flash rate of 1Hz regardless of input voltage. The Commander4 Series comes standard with the 4" mounting plate which incorporates the popular Super-Slide® feature that allows the installer to easily test for supervision. The product also features a locking mechanism which secures the product to the bracket without any screws showing.

    Features & Benefits:
    • Tamperproof field selectable candela options of 15, 30, 75, 95,115 & 150
    • Super-Slide® Bracket - Ease of Supervision Testing
    • Checkmate® - Instant Voltage Verification
    • Unit Dimensions 6” (15.24 cm) x 2.6” (6.604 cm)
    • Synchronize strobe and/or horn with Gentex AVSM Control Module
    • Prewire entire system, install mounting bracket, then install signals
    • Documented lower installation and operating costs
    • Input Terminals 12 to 18 AWG
    • Switch Selection for High or Low dBA
    • Switch Selection for 2400Hz or Mechanical Tone
    Certifications:
    • ANSI/UL 464 and ANSI/UL 1971 Listed
    • FM Approved
    • CSFM 7125-0569:123 (GCS)
    • MEA 285-91-E
    Specifications

    Others

    • Maximum Operating Voltage
      • 24 volt
    • Conventional or Addressable
      • Conventional

    Others

    • Maximum Operating Voltage
      • 24 volt
    • Conventional or Addressable
      • Conventional
    • Maximum Operating Voltage : 24 volt
    • Conventional or Addressable : Conventional
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime