/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    Ceiling Mounting Optical Alarm Signaling Device

    Optical Alarm Signalling Devices has the flash color, white or red, and the flashing frequency, 1 Hz or 0.5 Hz, can be set using the switches.

    Overview

    Optical Alarm Signalling Devices has the flash color, white or red, and the flashing frequency, 1 Hz or 0.5 Hz, can be set using the switches. The alarm device is suitable for cylindrical areas of up to 7.3 m in diameter. For smaller spaces, the device can be switched to a 5 m diameter to save energy.

    Certifications:
    • EN54-23
    Specifications

    Others

    • Current Rating
      • 37 @ 24 mA voltage direct current
    • Maximum Operating Voltage
      • 29
    • Minimum Operating Ambient Temperature
      • -25 degree Celsius
    • Minimum Operating Voltage
      • 12 voltage direct current
    • Compatible Environments
      • Indoor
    • Conventional or Addressable
      • Conventional
    • Maximum Operating Humidity
      • <96 Percentage

    Others

    • Current Rating
      • 37 @ 24 mA voltage direct current
    • Maximum Operating Voltage
      • 29
    • Minimum Operating Ambient Temperature
      • -25 degree Celsius
    • Minimum Operating Voltage
      • 12 voltage direct current
    • Compatible Environments
      • Indoor
    • Conventional or Addressable
      • Conventional
    • Maximum Operating Humidity
      • <96 Percentage
    • Current Rating : 37 @ 24 mA voltage direct current
    • Maximum Operating Voltage : 29
    • Minimum Operating Ambient Temperature : -25 degree Celsius
    • Minimum Operating Voltage : 12 voltage direct current
    • Compatible Environments : Indoor
    • Conventional or Addressable : Conventional
    • Maximum Operating Humidity : <96 Percentage
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime