Strobes & Signal Lights
Electronic Strobe
The electronic strobe shall be suitable for direct connection to the 2 core detection loop. The device shall have a matrix of high brightness LED's providing a light output equivalent to a 3W xenon strobe.
The electronic strobe shall be suitable for direct connection to the 2 core detection loop. The device shall have a matrix of high brightness LED's providing a light output equivalent to a 3W xenon strobe. The frequency of the electronic strobe light output shall be 0.5Hz (Alert) and 1Hz (Evacuate). The electronic strobe shall have an ingress protection rating of IP55. The unit shall be manufactured from ABS plastic with a polycarbonate lens.
Body and lens color options shall be as listed above Each electronic strobe shall include its own microprocessor to handle loop communications and monitoring of the internal strobe element for faults in both the quiescent and alarm conditions. The internal circuit assembly and all other associated electronic components shall be sealed to provide protection from hostile operating environments.
Features & Benefits:- 100 per loop
- Red body / red lens
- White body / red lens
- White body / amber lens
- Red body / white lens
- All Strobe only devices rated IP55
- 2 integral Line Isolators