Strobes & Signal Lights
Optical Alarm Siren
Eltek optical alarm siren are used where a very strong optical signal is required. Red alarm sirens for Ex-zones 0, 1 and 2 with high density and wide temperature range for harsh environments.
Eltek optical alarm siren are used where a very strong optical signal is required. The unit has a high density IP65 and is therefore well suited for outdoor installation. The lamp must be mounted upright. All lamps/flash must be connected to a fixed 24 V output in alarm and not a pulsating clock course. Red alarm sirens for Ex-zones 0, 1 and 2 with high density and wide temperature range for harsh environments. High sound pressure in relation to current draw
Features & Benefits:- IP65 rating
- Brightness 10 joules